IESNA:LM-63-2002
[TEST]P955284
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40106
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6255.8 5873.4 5541.6 5149 4756.4 4513.3 4427.2 4439.9 4513.3 4607
5045.2 6405.2 8613.8 10827.4 13066.3 14780.9 16295.5 17485.9 18704.1 19486.7
19545 18574.9 14241.5 12407.8 10323.4 7015.6 4346.1 3434.4 2307.3 1215.7
607.9 461 293.8 172.2 68.4 0 0
6255.8 5926.6 5594.8 5204.7 4807.1 4561.4 4470.2 4462.6 4526 4612.1
4948.9 6129.2 8251.6 10738.7 12886.5 14672 16244.8 17604.9 18744.6 19648.8
19851.4 19051.1 14864.5 12721.8 10736.2 7463.9 4627.3 3563.5 2385.8 1276.5
709.2 557.2 379.9 248.2 162.1 38 0
6255.8 5919 5607.4 5237.7 4850.2 4609.5 4508.2 4488 4528.5 4607
4827.4 5693.5 7512 9885.2 12187.4 14238.9 16098 17688.5 19081.5 20241.5
20667 20314.9 18990.3 14930.4 12521.8 9239.4 5797.4 4173.9 3036.7 1775.4
1195.4 987.8 863.7 719.3 493.9 86.1 0
6255.8 5954.4 5655.6 5333.9 4986.9 4728.6 4614.6 4569 4584.2 4645
4753.9 5204.7 6410.3 8360.5 10680.5 12997.9 15279.9 17460.6 19410.7 20821.5
21677.5 21794 21160.9 20061.7 18263.4 15173.5 12390.1 9512.9 6377.4 2953.1
1499.4 987.8 747.2 493.9 195 0 0
6255.8 5967.1 5716.3 5445.3 5164.2 4948.9 4819.8 4769.1 4761.5 4809.6
4890.7 5057.8 5594.8 6802.9 8664.4 10873 13342.4 15887.7 18415.4 20540.3
22087.8 22923.6 22956.5 22346.2 21518 20385.8 18802.9 16075.2 11959.5 7223.3
3084.8 1073.9 448.3 250.7 98.8 7.6 0
6255.8 6017.7 5794.9 5607.4 5404.8 5242.7 5154.1 5113.6 5108.5 5146.5
5219.9 5326.3 5549.2 6045.6 7056.2 8616.3 10657.7 12987.8 15424.2 17840.5
20140.2 22087.8 23564.4 24159.6 24217.8 24190 24220.4 23536.5 20380.8 14487.1
8079.4 2720.1 691.4 255.8 63.3 5.1 0
6255.8 6068.4 5898.7 5777.1 5680.9 5617.6 5604.9 5627.7 5673.3 5734.1
5825.2 5951.9 6116.5 6390 6845.9 7626 8839.2 10470.3 12309 14284.5
16432.3 18653.5 20816.4 22771.7 24499 25914.8 27396.4 28875.5 28847.6 24316.6
15100.1 6395.1 1666.5 471.1 141.8 10.1 0
6255.8 6136.8 6035.5 5977.2 5969.6 6005.1 6078.5 6205.2 6326.7 6473.6
6671.2 6871.3 7071.3 7342.3 7696.9 8246.5 9097.5 10293 11693.6 13347.4
15231.8 17116.1 19079 20948.1 23359.3 25841.3 28855.2 31689.4 33112.7 31410.8
24764.9 13507 3783.9 805.4 172.2 12.7 0
6255.8 6212.8 6177.3 6212.8 6286.2 6407.8 6562.3 6744.6 6916.9 7109.3
7319.6 7532.3 7757.7 8056.6 8449.1 9019 9809.2 10910.9 12281.1 13869.2
15786.4 17827.8 20102.2 22576.6 25258.8 28239.8 31385.4 34346.2 35870.9 34353.8
27039.3 12458.4 2646.7 686.4 141.8 12.7 0
6255.8 6210.2 6200.1 6245.7 6334.3 6476.2 6653.4 6825.7 7025.8 7210.6
7418.3 7620.9 7854 8132.6 8535.3 9115.2 9923.2 11027.5 12425.5 14140.2
16085.3 18217.8 20542.9 23123.7 25874.2 28900.8 32056.6 34878 36136.8 33953.6
25489.3 10374 2013.5 534.4 106.4 10.1 0
6255.8 6260.9 6301.4 6440.7 6610.4 6840.9 7119.5 7398.1 7674.1 7952.7
8223.7 8515 8826.5 9247 9859.9 10645 11607.4 12833.3 14302.3 15948.5
17706.2 19529.8 21500.2 23361.8 25068.8 26515 27634.5 27976.4 26730.3 22847.6
14659.4 4303.1 782.6 240.6 60.8 20.3 0
6255.8 6283.7 6359.7 6511.6 6729.4 7003 7304.4 7620.9 7932.5 8216.1
8492.2 8760.7 9046.9 9396.4 9814.3 10381.6 11136.4 12055.7 13086.6 14152.8
15231.8 16318.3 17371.9 18205.2 18640.8 18645.9 18248.2 17346.6 15492.6 12868.7
8350.4 2803.7 625.6 205.2 78.5 30.4 0
6255.8 6288.7 6382.4 6534.4 6759.8 7015.6 7286.6 7547.5 7767.8 7935
8031.2 8092 8112.3 8142.7 8203.5 8302.2 8565.6 9125.4 9834.5 10528.5
10981.9 11189.5 11149 10584.2 9343.2 7702 5881 3854.8 2244 1210.6
648.4 286.2 119 48.1 17.7 2.5 0
6255.8 6303.9 6359.7 6466 6544.5 6587.6 6592.7 6491.4 6306.5 5989.9
5544.1 4986.9 4353.7 3715.5 3100 2525.1 2011 1664 1542.4 1527.2
1542.4 1532.3 1377.8 1091.6 780.1 521.7 347 263.4 217.8 177.3
136.8 86.1 35.5 15.2 5.1 0 0
6255.8 6306.5 6293.8 6207.7 6022.8 5741.7 5359.2 4807.1 4085.3 3246.9
2464.3 1823.6 1360.1 1114.4 1025.8 1008 995.4 980.2 954.8 927
883.9 790.2 650.9 506.5 390 309 245.7 192.5 149.4 111.4
73.4 35.5 15.2 5.1 0 0 0
6255.8 6271 6136.8 5812.6 5323.8 4688.1 3821.9 2872.1 2061.6 1496.8
1198 1068.8 990.3 924.4 866.2 818.1 792.7 764.9 739.6 714.2
673.7 602.8 511.6 415.4 326.7 260.9 210.2 162.1 121.6 83.6
43.1 20.3 7.6 0 0 0 0
6255.8 6225.4 5916.4 5374.4 4619.7 3682.6 2603.6 1780.5 1329.7 1175.2
1099.2 1028.3 939.6 833.3 724.4 633.2 564.8 534.4 554.7 585.1
585.1 549.6 486.3 405.2 319.1 253.3 197.6 154.5 114 76
48.1 20.3 7.6 0 0 0 0
6255.8 6207.7 5749.3 4979.3 3951 2735.3 1785.6 1324.6 1203 1137.2
1068.8 972.6 858.6 737 620.5 521.7 440.7 400.2 382.4 377.4
379.9 379.9 369.8 336.9 296.3 253.3 212.7 169.7 136.8 108.9
81 48.1 10.1 0 0 0 0
6255.8 6200.1 5612.5 4700.7 3480 2231.3 1466.4 1248.6 1180.2 1116.9
1030.8 919.4 797.8 673.7 567.3 478.7 423 392.6 372.3 354.6
336.9 321.7 309 293.8 273.5 245.7 210.2 177.3 152 124.1
91.2 55.7 10.1 0 0 0 0
6255.8 6169.7 5488.4 4450 3112.7 1904.6 1334.7 1225.8 1167.6 1094.1
1000.4 896.6 785.1 663.6 557.2 478.7 430.6 405.2 387.5 372.3
352 336.9 319.1 301.4 278.6 240.6 192.5 164.6 136.8 108.9
76 35.5 5.1 0 0 0 0
6255.8 6167.2 5450.4 4356.3 2963.3 1783 1294.2 1215.7 1162.5 1084
987.8 891.5 787.7 673.7 564.8 481.2 435.6 410.3 390 374.8
359.6 341.9 321.7 298.9 265.9 215.3 157 131.7 106.4 78.5
50.7 17.7 0 0 0 0 0
6255.8 6172.2 5427.6 4318.3 2900 1745 1294.2 1213.2 1157.5 1081.5
982.7 886.5 787.7 671.2 562.3 478.7 435.6 410.3 392.6 377.4
362.2 341.9 321.7 298.9 263.4 207.7 152 129.2 101.3 76
45.6 15.2 0 0 0 0 0
